Junction box SIWAREX JB ATEX stainless steel housing to connect in parallel up to 4 load cells in 4-wire or 6-wire system; degree of protection: IP66; dimensions: 150 x 100 x 61 mm; for use in potentially explosive area II 2 G Ex ia/ib IIC T6 Gb; II 3 G Ex nA IIC T6 Gc; II 1 D Ex ia IIC T85 Cel Da; II 1 D Ex tb + ib IIIC T85 Cel Da IP66 II 2 D Ex ib IIIC T85 Cel Db II 2 D Ex tb IIIC T85 Cel Db
Article Number (Market Facing Number) |
7MH50010AA01 |
Product Description |
Junction box SIWAREX JB ATEX stainless steel housing to connect in parallel up to 4 load cells in 4-wire or 6-wire system; degree of protection: IP66; dimensions: 150 x 100 x 61 mm; for use in potentially explosive area II 2 G Ex ia/ib IIC T6 Gb; II 3 G Ex nA IIC T6 Gc; II 1 D Ex ia IIC T85 Cel Da; II 1 D Ex tb + ib IIIC T85 Cel Da IP66 II 2 D Ex ib IIIC T85 Cel Db II 2 D Ex tb IIIC T85 Cel Db
|
Product family |
SIWAREX JB analog junction box |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
693 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
2.189 lb |
Packaging Dimension |
4.055 x 7.992 x 3.346 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623603511 |
UPC |
195125068131 |
Commodity Code |
85369095 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4913 |
Group Code |
R3P5 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-32-03-90 |
eClass |
14 |
27-32-03-90 |
eClass |
6 |
27-32-03-90 |
eClass |
7.1 |
27-32-03-90 |
eClass |
8 |
27-32-03-90 |
eClass |
9 |
27-32-03-90 |
eClass |
9.1 |
27-32-03-90 |
ETIM |
7 |
EC001195 |
ETIM |
8 |
EC001195 |
ETIM |
9 |
EC001195 |
|
Please follow the below links to get further information about the product:
|
|
|