SIWAREX R LOAD CELL SERIES RN - RATED LOAD 10 T - 5 M CONNECTING CABLE - 5 +/- 0.1 M CONNECTING CABLE - MAX. 3000 SCALING INTERVALS FOR USE WITH CLASS 3 COMMERCIAL SCALES
Notes
Article Number (Market Facing Number) |
7MH51015AD00 |
Product Description |
SIWAREX R LOAD CELL SERIES RN - RATED LOAD 10 T - 5 M CONNECTING CABLE - 5 +/- 0.1 M CONNECTING CABLE - MAX. 3000 SCALING INTERVALS FOR USE WITH CLASS 3 COMMERCIAL SCALES
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 03/01/2021 |
Notes |
|
Successor |
7MH5113-5AD00 |
Replacement Description |
Siwarex WL 280 Load Cell RN-S SA 10t C3 - Rated Load 10t - Accuracy class C3 according o OIML R60, - 15m Cable length, 4 Wires - Made of Stainless steel - protection class IP68 |
Price Group |
693 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
88 Day/Days |
Net Weight (lb) |
4.409 lb |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804762691410 |
Commodity Code |
84239010 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4729 |
Group Code |
R3P5 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|