11/22/2024 12:03:32 AM
Product Catalog
  • Product Catalog
Minimize
7ML18301BK | 7ML18301BK
Product
UNIVERSAL BOX BRACKET, FMS-200
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML18301BK | 7ML18301BK
Product Description UNIVERSAL BOX BRACKET, FMS-200
Product family FMS mounting brackets
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 892
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 3.170 lb
Packaging Dimension 5472.441 x 15629.921 x 3110.236
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169841757
UPC Not available
Commodity Code 8302490090
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P0
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-91
eClass 14 27-20-05-91
eClass 6 27-20-05-91
eClass 7.1 27-20-05-91
eClass 8 27-20-05-91
eClass 9 27-20-05-91
eClass 9.1 27-20-05-91
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;