11/23/2024 9:17:55 AM
Product Catalog
  • Product Catalog
Minimize
7ML57112AA | 7ML57112AA
Product
Image similar
LPS RIGID EXTENSION KIT, 1500, 1400, 1300, 1200, 1100MM
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML57112AA | 7ML57112AA
Product Description LPS RIGID EXTENSION KIT, 1500, 1400, 1300, 1200, 1100MM
Product family SITRANS LPS200
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 877
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 17 Day/Days
Net Weight (lb) 6.614 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4723
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/02/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-31-07
eClass 14 27-27-31-07
eClass 6 27-27-32-03
eClass 7.1 27-27-32-03
eClass 8 27-27-32-03
eClass 9 27-27-32-03
eClass 9.1 27-27-32-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;