11/21/2024 8:55:00 PM
Product Catalog
  • Product Catalog
Minimize
7ND48008CA | 7ND48008CA
Product
Image similar
SIREC D software: Activation for SIREC D-Server
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 7ND48008CA | 7ND48008CA
Product Description SIREC D software: Activation for SIREC D-Server
Product family SIREC D software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 271
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID MP20.1
Product Group 4736
Group Code R3P2
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-02-04
eClass 14 27-21-02-04
eClass 6 27-21-02-04
eClass 7.1 27-21-02-04
eClass 8 27-21-02-04
eClass 9 27-21-02-04
eClass 9.1 27-21-02-04
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;