09/01/2024 1:55:54 AM
Product Catalog
  • Product Catalog
Minimize
7NG04200BA000AA0
Product
SITRANS TR420 Temperature transmitter for rail mounting, with two separate configurable inputs and a galvanically isolated 2-wire output. HART (4 … 20 mA) Input 1 RTD Pt100 IEC 60751 3-wire None Input 1: None CJC ; Input 2: None CJC Without enclosure (head mounted and rail mounted transmitter) . General purpose (CE, RCM, FM, KC, EAC, CSA) None (head mounted and rail mounted transmitter) Without local operation
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG04200BA000AA0
Product Description SITRANS TR420 Temperature transmitter for rail mounting, with two separate configurable inputs and a galvanically isolated 2-wire output. HART (4 … 20 mA) Input 1 RTD Pt100 IEC 60751 3-wire None Input 1: None CJC ; Input 2: None CJC Without enclosure (head mounted and rail mounted transmitter) . General purpose (CE, RCM, FM, KC, EAC, CSA) None (head mounted and rail mounted transmitter) Without local operation
Product family SITRANS TR420 (HART, universal)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 171
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.102 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-2
Product Group 4782
Group Code R3P0
Country of origin Denmark
Compliance with the substance restrictions according to RoHS directive Since: 03/20/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-06
eClass 14 27-20-02-06
eClass 6 27-20-02-06
eClass 7.1 27-20-02-06
eClass 8 27-20-02-06
eClass 9 27-20-02-06
eClass 9.1 27-20-02-06
ETIM 7 EC002919
ETIM 8 EC002919
ETIM 9 EC002919
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;