SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
7NG30928KA | 7NG30928KA
Product
Image similar
Adapter for rail mounting of head mounted transmitters (5 pcs.)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG30928KA | 7NG30928KA
Product Description Adapter for rail mounting of head mounted transmitters (5 pcs.)
Product family Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 171
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.110 lb
Packaging Dimension 3.661 x 6.102 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4019169841870
UPC Not available
Commodity Code 90259000
LKZ_FDB/ CatalogID FI01-2
Product Group 4782
Group Code R3P0
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-06
eClass 14 27-20-02-06
eClass 6 27-20-02-06
eClass 7.1 27-20-02-06
eClass 8 27-20-02-06
eClass 9 27-20-02-06
eClass 9.1 27-20-02-06
ETIM 7 EC002919
ETIM 8 EC002919
ETIM 9 EC002919
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Set
;