ARGUS-C DIRECT. OVERCURRENT RELAY E4 CASE, 4 CT, 10 LEDS, 6 BINARY INPUTS/ 8 BINARY OUTP. MEASURING INPUT: 1/5A, 50/60HZ AUXILIARY VOLTAGE: 80 TO 250V DC, 115V AC BINARY INPUT THRESHOLD 19V DC USB FRONT PORT, RS485 REAR PORT (E4 CASE) PROTOCOL: IEC 60870-5-103 AND MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) FRONT COVER: PUSH BUTTONS DOWN AND RIGHT ARROWS PROTECTION FUNCTION: STANDARD VERSION
Notes
Product is no longer available
Additional Information:Still available
.
Article Number (Market Facing Number) |
7SR12062GA122CA0 |
Product Description |
ARGUS-C DIRECT. OVERCURRENT RELAY E4 CASE, 4 CT, 10 LEDS, 6 BINARY INPUTS/ 8 BINARY OUTP. MEASURING INPUT: 1/5A, 50/60HZ AUXILIARY VOLTAGE: 80 TO 250V DC, 115V AC BINARY INPUT THRESHOLD 19V DC USB FRONT PORT, RS485 REAR PORT (E4 CASE) PROTOCOL: IEC 60870-5-103 AND MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) FRONT COVER: PUSH BUTTONS DOWN AND RIGHT ARROWS PROTECTION FUNCTION: STANDARD VERSION
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 03/31/2023 |
Notes |
Product is no longer available
Additional Information:Still available
.
|
Price Group |
000 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
8.598 lb |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515638988 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/13/2013 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|