11/18/2024 6:18:56 PM
Product Catalog
  • Product Catalog
Minimize
8US12501AA10 | 8US12501AA10
Product
Busbar system Busbar center-to-center spacing 60 mm device holder, Width: 45 mm Bar thickness: 5.10 mm+TT profile without electrical contacting with 1 DIN rail 35 mm, to Lateral mounting to adapter 8US1211-1NS10 Length 200 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8US12501AA10 | 8US12501AA10
Product Description Busbar system Busbar center-to-center spacing 60 mm device holder, Width: 45 mm Bar thickness: 5.10 mm+TT profile without electrical contacting with 1 DIN rail 35 mm, to Lateral mounting to adapter 8US1211-1NS10 Length 200 mm
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NLK
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.483 lb
Packaging Dimension 3.071 x 8.386 x 2.874
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209761308
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.1
Product Group 5888
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/29/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-03-01
eClass 14 27-37-03-01
eClass 6 27-37-03-01
eClass 7.1 27-37-03-01
eClass 8 27-37-03-01
eClass 9 27-37-03-01
eClass 9.1 27-37-03-01
ETIM 7 EC001531
ETIM 8 EC001531
ETIM 9 EC001531
UNSPSC 15 39-13-17-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;