11/21/2024 9:18:54 PM
Product Catalog
  • Product Catalog
Minimize
8WA1206
Product
Through-type terminal thermoplast Screw terminal on both sides Single terminal 25 mm, Sz. 70
Notes
Product is no longer available
Additional Information:8WH10000AP00
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WA1206
Product Description Through-type terminal thermoplast Screw terminal on both sides Single terminal 25 mm, Sz. 70
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/09/2023
Notes
Product is no longer available
Additional Information:8WH10000AP00
.
Price data
Price Group NLI
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.375 lb
Packaging Dimension 5.039 x 6.024 x 2.953
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209161030
UPC 754554224404
Commodity Code 85369010
LKZ_FDB/ CatalogID LV10.2
Product Group 5565
Group Code P310
Country of origin Greece
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;