SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9LA11101CE00
Product
Image similar
Managed System Services Preventive System Analysis 4x75 The service includes: 1 year; 4 reports; 75 devices Analysis of the system-relevant SIMATIC diagnostic data. Evaluation by an expert with appropriate recommended actions. Support during implementation of the preventive measures. Results in the form of a System Status Report and an interview. Verification is carried out every quarter for data provided from the last 3 months. Provision via SIMATIC Assessment Suite DC.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 9LA11101CE00
Product Description Managed System Services Preventive System Analysis 4x75 The service includes: 1 year; 4 reports; 75 devices Analysis of the system-relevant SIMATIC diagnostic data. Evaluation by an expert with appropriate recommended actions. Support during implementation of the preventive measures. Results in the form of a System Status Report and an interview. Verification is carried out every quarter for data provided from the last 3 months. Provision via SIMATIC Assessment Suite DC.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group R57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5E002A1
Estimated dispatch time (Working Days) On request
Net Weight (lb) 1.102 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 4B76
Group Code R39D
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;