04/27/2024 12:21:25 AM
Product Catalog
  • Product Catalog
Minimize
9LA11106SV051PA0 | 9LA11106SV051PA0
Product
Image similar
virtual machine with pre-installed Microsoft Windows Server 2016 64-bit operating system without Microsoft license and HDB ************************** Special release required! Please observe SIOS entry ID: 85668754. Additional general terms and conditions apply, which prior to delivery must be agreed with the customer.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 9LA11106SV051PA0 | 9LA11106SV051PA0
Product Description virtual machine with pre-installed Microsoft Windows Server 2016 64-bit operating system without Microsoft license and HDB ************************** Special release required! Please observe SIOS entry ID: 85668754. Additional general terms and conditions apply, which prior to delivery must be agreed with the customer.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group R57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 1.102 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766953569
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 4518
Group Code R39D
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;