06/26/2024 7:11:30 AM
Product Catalog
  • Product Catalog
Minimize
9LF11108CA311QB0
Product
Image similar
HMI upgrade package KP1500 Comfort, consisting of: KP1500 Comfort, migrated customer application, SIMATIC Memory Card 2 GB, PROFINET cable for test purposes. (MP377/370 12" Key to KP1500 Comfort)
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LF11108CA311QB0
Product Description HMI upgrade package KP1500 Comfort, consisting of: KP1500 Comfort, migrated customer application, SIMATIC Memory Card 2 GB, PROFINET cable for test purposes. (MP377/370 12" Key to KP1500 Comfort)
Product family HMI Upgrade Packages
Product Lifecycle (PLM) PM300:Active Product
Notes
.
.
Price data
Price Group R37
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) On request
Net Weight (lb) 16.976 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80
Product Group 4A03
Group Code R1TF
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-01
eClass 14 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
ETIM 9 EC001412
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;