05/16/2024 12:12:41 AM
Product Catalog
  • Product Catalog
Minimize
A6X30188301 | 1FG15081RE332AJ2-Z D13+K07+N23+Q92
Product
Image similar
SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox K79 motor type CT 600V AH63 Mmax=35.0 Nm Pn=2.10 kW Solid shaft with keyway V40x 80 ABSOLUTE ENCODER 20 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE FOOT-MOUNTED TYPE GEAR RATIO: 244.25 N1MAX=4500 RPM N2MAX=18 RPM, M2MAX=825 NM MOUNTING POSITION M3-A OIL CLP PG VG220 STANDARD HOLDING BRAKE POSITION CONNECTOR BELOW
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A6X30188301 | 1FG15081RE332AJ2-Z D13+K07+N23+Q92
Product Description SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox K79 motor type CT 600V AH63 Mmax=35.0 Nm Pn=2.10 kW Solid shaft with keyway V40x 80 ABSOLUTE ENCODER 20 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE FOOT-MOUNTED TYPE GEAR RATIO: 244.25 N1MAX=4500 RPM N2MAX=18 RPM, M2MAX=825 NM MOUNTING POSITION M3-A OIL CLP PG VG220 STANDARD HOLDING BRAKE POSITION CONNECTOR BELOW
Product family Servo bevel geared motors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A95
List Price Show prices
Customer Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (lb) 107.885 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125306462
Commodity Code 85015220
LKZ_FDB/ CatalogID D41
Product Group 5685
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/21/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;