SIMOTICS S Synchronous servo motor 1FK7 Compact 0.18Nm, 100K, 6000rpm; 0.05kW Naturally cooled Power/signal connectors Connector can be rotated by 270° Degree of protection IP54; paint finish RAL7016
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
1FK70115AK7.1..3 |
Product Description |
SIMOTICS S Synchronous servo motor 1FK7 Compact 0.18Nm, 100K, 6000rpm; 0.05kW Naturally cooled Power/signal connectors Connector can be rotated by 270° Degree of protection IP54; paint finish RAL7016
|
Product family |
1FK7 servomotors for SINAMICS S120 |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group |
A82 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
1.984 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FK7 |
Product Group |
6252 |
Group Code |
R220 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/22/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-09 |
|
Please follow the below links to get further information about the product:
|
|
|