SIMATIC IPC647E (Rack PC, 19", 2U); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D, 2x displayport, 1x COM1, audio, 4x USB 3.1, 2x USB 3.1 (Typ C) rear side; 2x USB 3.0 front, 1x USB3.1 internally; 1x M.2 Slot internally; temperature and fan monitoring, watchdog; card retainer;
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
6AG41123........ |
Product Description |
SIMATIC IPC647E (Rack PC, 19", 2U); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D, 2x displayport, 1x COM1, audio, 4x USB 3.1, 2x USB 3.1 (Typ C) rear side; 2x USB 3.0 front, 1x USB3.1 internally; 1x M.2 Slot internally; temperature and fan monitoring, watchdog; card retainer;
|
Product family |
SIMATIC IPC647E |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group |
668 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
30.865 lb |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
3357 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/21/2018 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
14 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
Please follow the below links to get further information about the product:
|
|
|