SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
A6X30085714 | 6GK60900PS277BA0-Z A08
Product
RUGGEDCOM RS900GP is a utility grade, fully managed Ethernet switch providing dual fiber optical or copper Gigabit Ethernet ports and 8 Fast Ethernet copper ports; power over Ethernet, 802.3at 128-bit Encryption; 8 Fast Ethernet Ports (10/100BaseTX) all External 802.3af/802.3at compliant PoE; Up to 2 Fiber Optical Gigabit Ethernet Ports (100/1000BaseX); Up to 2 10/100/1000 BaseTX Multiple fiber connector types (LC, SC,ST, SFP 54VDC = 54VDC (44-57VDC), 160W (POWERS 8 PORTS WITH 802.3AF OR 4 PORTS 802.3AT) 54VDC = 54VDC (44-57VDC); 2X 54VDC, 160W (POWERS 8 PORTS WITH 802.3AF OR 4 PORTS 802.3AT) D = DIN Rail Mounting xx = none XX = Manufacturing modification: none FX05 = 2 x 100FX - Singlemode, 1310nm, SC, 20km
Notes
Product is no longer available
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A6X30085714 | 6GK60900PS277BA0-Z A08
Product Description RUGGEDCOM RS900GP is a utility grade, fully managed Ethernet switch providing dual fiber optical or copper Gigabit Ethernet ports and 8 Fast Ethernet copper ports; power over Ethernet, 802.3at 128-bit Encryption; 8 Fast Ethernet Ports (10/100BaseTX) all External 802.3af/802.3at compliant PoE; Up to 2 Fiber Optical Gigabit Ethernet Ports (100/1000BaseX); Up to 2 10/100/1000 BaseTX Multiple fiber connector types (LC, SC,ST, SFP 54VDC = 54VDC (44-57VDC), 160W (POWERS 8 PORTS WITH 802.3AF OR 4 PORTS 802.3AT) 54VDC = 54VDC (44-57VDC); 2X 54VDC, 160W (POWERS 8 PORTS WITH 802.3AF OR 4 PORTS 802.3AT) D = DIN Rail Mounting xx = none XX = Manufacturing modification: none FX05 = 2 x 100FX - Singlemode, 1310nm, SC, 20km
Product family RUGGEDCOM RS900GP
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 02/28/2014
Notes
Product is no longer available
.
Price data
Price Group 00R
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A002ENCA3 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 4.850 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621209674
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2607
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
You can also add options to the product.
;