SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9LA11101BA010FA0-Z Y01
Product
Image similar
Managed System Services 1y MSS - Automation Fleet the service includes: 1-year exclusive technical support for automation systems. training through mobilization 10h service management and technical support, can be extended. Exclusive channel for fast callback. Transparency through quality report and MSS app. extranet with exclusive contents period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: see SIOS ID 109784055 ! ** registration ID mandatory for delivery. Y01: list of RegIDs per fleet
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 9LA11101BA010FA0-Z Y01
Product Description Managed System Services 1y MSS - Automation Fleet the service includes: 1-year exclusive technical support for automation systems. training through mobilization 10h service management and technical support, can be extended. Exclusive channel for fast callback. Transparency through quality report and MSS app. extranet with exclusive contents period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: see SIOS ID 109784055 ! ** registration ID mandatory for delivery. Y01: list of RegIDs per fleet
Product family Managed System Services
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Price Group R57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4B76
Group Code R39D
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;