Bei Fragen zur Anmeldung mit Siemens ID beachten Sie bitte folgende Hinweise.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
75D70131A | US2:75D70131A
Product
Image similar
NEMA Accessory, Coil Kits,
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 75D70131A | US2:75D70131A
Product Description NEMA Accessory, Coil Kits,
Product family NEMA Coils and Contact Kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group UVQ
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 0.948 lb
Packaging Dimension 0.496 x 1.008 x 0.449
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783087166684
Commodity Code 8504508000
LKZ_FDB/ CatalogID CC-IC10
Product Group 4643
Group Code R711
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 4144
UNSPSC 15 39-12-10-10
|
Buy product
Quantity 1 Piece
;