Bei Fragen zur Anmeldung mit Siemens ID beachten Sie bitte folgende Hinweise.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
PN1632L1125C | US2:PN1632L1125C
Product
Image similar
SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY PRO SERIES ASSEMBLED LOAD CENTER. MAIN LUG WITH 16 1-INCH SPACES ALLOWING MAX 32 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (125A) 100KAIC. SPECIAL FEATURES: COPPER BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) PN1632L1125C | US2:PN1632L1125C
Product Description SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY PRO SERIES ASSEMBLED LOAD CENTER. MAIN LUG WITH 16 1-INCH SPACES ALLOWING MAX 32 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (125A) 100KAIC. SPECIAL FEATURES: COPPER BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NQF
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 25.331 lb
Packaging Dimension 15.748 x 23.228 x 5.512
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766702723
Commodity Code 8537109050
LKZ_FDB/ CatalogID LV10.1
Product Group 5196
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
|
Buy product
Quantity 1 Piece
;