04/26/2024 7:36:52 PM
Product Catalog
  • Product Catalog
Minimize
HED43B020L | US2:HED43B020L
Product
Image similar
SIEMENS LOW VOLTAGE SENTRON MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. STANDARD 40 DEG C BREAKER ED FRAME WITH HIGH BREAKING CAPACITY. MEETS UL 489 / IEC 60947-2 STANDARDS. 20A 3-POLE BREAKER (42KAIC AT 480V). SPECIAL FEATURES: LINE AND LOAD SIDE LUGS (SA1E025) WIRE RANGE: 14 - 10AWG (CU) / 12 - 10AWG (AL). DIMENSIONS (W x H x D) IN: 3 x 6.35 x 3.92.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) HED43B020L | US2:HED43B020L
Product Description SIEMENS LOW VOLTAGE SENTRON MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. STANDARD 40 DEG C BREAKER ED FRAME WITH HIGH BREAKING CAPACITY. MEETS UL 489 / IEC 60947-2 STANDARDS. 20A 3-POLE BREAKER (42KAIC AT 480V). SPECIAL FEATURES: LINE AND LOAD SIDE LUGS (SA1E025) WIRE RANGE: 14 - 10AWG (CU) / 12 - 10AWG (AL). DIMENSIONS (W x H x D) IN: 3 x 6.35 x 3.92.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NJA
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 3.616 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643236400
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 3741
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;