05/12/2024 2:09:19 PM
Product Catalog
  • Product Catalog
Minimize
ICGK | US2:ICGK
Product
INSUL. GND KIT, CU 42 CKT SIEMENS INSULATED COPPER GRND BAR
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) ICGK | US2:ICGK
Product Description INSUL. GND KIT, CU 42 CKT SIEMENS INSULATED COPPER GRND BAR
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group VA5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.507 lb
Packaging Dimension 10.236 x 17.717 x 7.087
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643271753
Commodity Code 8538908060
LKZ_FDB/ CatalogID LV10.1
Product Group 5208
Group Code P380
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 4327
UNSPSC 15 39-12-11-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;