05/12/2024 5:46:29 PM
Product Catalog
  • Product Catalog
Minimize
L9837-8503 | US2:L9837-8503
Product
Image similar
20A 13J RGLS SPLT CVR ST CT SKT TS PROV PTS13 SPLIT COVER RINGLESS COVERPLATE GR LOW
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) L9837-8503 | US2:L9837-8503
Product Description 20A 13J RGLS SPLT CVR ST CT SKT TS PROV PTS13 SPLIT COVER RINGLESS COVERPLATE GR LOW
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group T53
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 233 Day/Days
Net Weight (lb) 26.059 lb
Packaging Dimension 12.00 x 22.00 x 5.00
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643187139
Commodity Code 8538908060
LKZ_FDB/ CatalogID LV10.1
Product Group 5188
Group Code P320
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-24-09
eClass 14 27-14-24-09
eClass 6 27-14-24-09
eClass 7.1 27-14-24-09
eClass 8 27-14-24-09
eClass 9 27-14-24-09
eClass 9.1 27-14-24-09
ETIM 7 EC000214
ETIM 8 EC000214
ETIM 9 EC000214
IDEA 4 4317
UNSPSC 15 39-12-11-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;