05/03/2024 8:59:56 AM
Product Catalog
  • Product Catalog
Minimize
MBKJD12400 | US2:MBKJD12400
Product
Image similar
Siemens Low Voltage Molded Case Circuit Breakers Panelboard Mounted Main Breaker Kits - Main Breaker Mounting Kits are Circuit Protection Molded Case Circuit Breakers. BREAKER JD 2 MOUNTING KIT FOR JXD22B400
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) MBKJD12400 | US2:MBKJD12400
Product Description Siemens Low Voltage Molded Case Circuit Breakers Panelboard Mounted Main Breaker Kits - Main Breaker Mounting Kits are Circuit Protection Molded Case Circuit Breakers. BREAKER JD 2 MOUNTING KIT FOR JXD22B400
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NN5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 32.276 lb
Packaging Dimension 12.992 x 13.78 x 9.843
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621035785
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 3741
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;