05/21/2024 3:24:58 PM
Product Catalog
  • Product Catalog
Minimize
A5E00534675
Product
Image similar
LDS 6, Calibration verification kit NH3, version 1
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E00534675
Product Description LDS 6, Calibration verification kit NH3, version 1
Product family 19" central unit
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (lb) 7.937 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90279000
LKZ_FDB/ CatalogID PA10
Product Group 4650
Group Code R352
Country of origin Sweden
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-07-03
eClass 14 27-32-07-03
eClass 6 27-32-92-02
eClass 7.1 27-32-92-02
eClass 8 27-32-92-02
eClass 9 27-32-92-02
eClass 9.1 27-32-92-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;