05/02/2024 1:22:13 PM
Product Catalog
  • Product Catalog
Minimize
A5E01204521
Product
Image similar
SITRANS FUS060 with HART Operating Instructions EN
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E01204521
Product Description SITRANS FUS060 with HART Operating Instructions EN
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 03/01/2023
Price data
Price Group 147
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 4901990099
LKZ_FDB/ CatalogID FI01-3
Product Group X016
Group Code R3P3
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-90
eClass 14 27-20-04-90
eClass 6 27-20-04-90
eClass 7.1 27-20-04-90
eClass 8 27-20-04-90
eClass 9 27-20-04-90
eClass 9.1 27-20-04-90
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;