11/21/2024 3:40:07 PM
Product Catalog
  • Product Catalog
Minimize
A5E03082907 | A5E03082907
No picture available
SITRANS F M Spare parts MAG 8000i Grounding ring service kit Type E, DN 50 (2"), EN 1092-1 PN 10, ANSI B16.5 Class 150, AS 2129 Table D, in stainless steel AISI 304 1.4301, 2 pcs., with screws & gaskets
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E03082907 | A5E03082907
Product Description SITRANS F M Spare parts MAG 8000i Grounding ring service kit Type E, DN 50 (2"), EN 1092-1 PN 10, ANSI B16.5 Class 150, AS 2129 Table D, in stainless steel AISI 304 1.4301, 2 pcs., with screws & gaskets
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2023
Notes
Product was deleted without replacement
.
Price data
Price Group 833
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 1.102 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90269000
LKZ_FDB/ CatalogID FI01-3
Product Group 4849
Group Code R3P3
Country of origin China
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;