05/16/2024 9:40:26 PM
Product Catalog
  • Product Catalog
Minimize
A5E03436686 | A5E03436686
Product
Image similar
Rechargable Lithium Ion battery for MAG 8000 GSM/GPRS communication modu
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E03436686 | A5E03436686
Product Description Rechargable Lithium Ion battery for MAG 8000 GSM/GPRS communication modu
Product family SITRANS MAG 8000 3G module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 840
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.441 lb
Packaging Dimension 9.449 x 12.992 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623602200
UPC Not available
Commodity Code 8507609000
LKZ_FDB/ CatalogID FI01-3
Product Group 4844
Group Code R3P3
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 11/11/2011
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-05-04-03
eClass 14 27-05-04-03
eClass 6 27-05-04-90
eClass 7.1 27-05-04-03
eClass 8 27-05-04-03
eClass 9 27-05-04-03
eClass 9.1 27-05-04-03
ETIM 7 EC000356
ETIM 8 EC000356
ETIM 9 EC000356
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;