11/21/2024 3:49:29 PM
Product Catalog
  • Product Catalog
Minimize
A5E33400836
Product
Image similar
SITRANS F M Accessory MAG 8000 20 m (65.6 ft) Remote cable, M20 plugwith M40 conduit adaptor, 1 pc.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E33400836
Product Description SITRANS F M Accessory MAG 8000 20 m (65.6 ft) Remote cable, M20 plugwith M40 conduit adaptor, 1 pc.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 833
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 5.291 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444211
LKZ_FDB/ CatalogID FI01-3
Product Group X0KJ
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-10
eClass 14 27-20-04-10
eClass 6 27-20-04-10
eClass 7.1 27-20-04-10
eClass 8 27-20-04-10
eClass 9 27-20-04-10
eClass 9.1 27-20-04-10
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;