11/21/2024 5:02:54 PM
Product Catalog
  • Product Catalog
Minimize
A5E34320773 | A5E34320773
Product
Image similar
BW500/L Motherboard, AC
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E34320773 | A5E34320773
Product Description BW500/L Motherboard, AC
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 853
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9032900000
LKZ_FDB/ CatalogID FI01-4E
Product Group 4715
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 12/30/2999
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-90
eClass 14 27-32-03-90
eClass 6 27-32-03-90
eClass 7.1 27-32-03-90
eClass 8 27-32-03-90
eClass 9 27-32-03-90
eClass 9.1 27-32-03-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;