SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
A6X30053347
Product
Image similar
26mm Plastic Square Design Actuator: Emergency-Stop Pushbutton, Red Mushroom Head Cap, 40 mm Key-Operated Switch Release CES Lock type Z=Y03 Master and master-pass key System Quote Required based on Customer's Requirement Specs 2 Position, Maintained Positive Latching to EN 418 with Holder UL/CSA/CE NEMA 1, 3, 4, 4X, 12 IP66 Rating Acc. to IEC 60529
Notes
Product is no longer available
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A6X30053347
Product Description 26mm Plastic Square Design Actuator: Emergency-Stop Pushbutton, Red Mushroom Head Cap, 40 mm Key-Operated Switch Release CES Lock type Z=Y03 Master and master-pass key System Quote Required based on Customer's Requirement Specs 2 Position, Maintained Positive Latching to EN 418 with Holder UL/CSA/CE NEMA 1, 3, 4, 4X, 12 IP66 Rating Acc. to IEC 60529
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 03/07/2018
Notes
Product is no longer available
.
Price data
Price Group N5X
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 36 Day/Days
Net Weight (lb) 0.243 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643539547
Commodity Code 8301406060
LKZ_FDB/ CatalogID CC-IC10
Product Group 5448
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;