05/13/2024 12:07:53 PM
Product Catalog
  • Product Catalog
Minimize
M56340-A0001
Product
Image similar
NIPPLE CONNECTION G 1/2 MAX. 400 BAR, MAT. NO.2.0401.26
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) M56340-A0001
Product Description NIPPLE CONNECTION G 1/2 MAX. 400 BAR, MAT. NO.2.0401.26
Product family Connection parts G 1/2
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 191
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 18 Day/Days
Net Weight (lb) 0.220 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90269000
LKZ_FDB/ CatalogID FI01-1
Product Group 4770
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 37-01-02-01
eClass 14 37-01-02-01
eClass 6 37-01-02-01
eClass 7.1 37-01-02-01
eClass 8 37-01-02-01
eClass 9 37-01-02-01
eClass 9.1 37-01-02-01
ETIM 7 EC010120
ETIM 8 EC010120
ETIM 9 EC010120
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;