- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 125A ED Breakers
- 250A 600V FD Breakers
- 400A 600V JD Breakers
- 600A 600V LD Breakers
- 2-pole, TM
- 3-pole, TM
- LD6, 25KAIC, 600VAC
- HLD6, 35KAIC, 600VAC
- HHLD6, 50KAIC, 600VAC
- CLD6, 100KAIC, 600VAC
- 3-pole, Electronic
- Internal Accessories
- 800A 600V LMD Breakers
- 800A 600V MD Breakers
- 1200A 600V ND Breakers
- 1600A 600V PD Breakers
- 2000A 600V RD Breakers
- Sentron Magnetic Only ETI Motor Circuit Protectors
- Sentron Molded Case Switches
- External MCCB Accessories
- Sentron Electronics Accessories
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
HLD6, 35KAIC, 600VAC
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS S7-1500 CM PTP RS-422/485 based on 6ES7540-1AB00-0AA0 with conformal coating, -40…+70 °C, start up -25 °C, communications module for serial connection RS-422 and RS-485, Freeport, 3964 (R), USS, 19200 Kbit/s, 15-Pin D-sub socket
|
|
|
|
|
|
|
SIPLUS S7-1500 CM PTP RS-232 BA based on 6ES7540-1AD00-0AA0 with conformal coating, -40…+70 °C, start up -25 °C, communications module for serial connection RS-232, Freeport, 3964 (R), USS, 19200 Kbit/s, 9-pin D-sub plug
|
|
|
|
|
|
|
SIPLUS S7-1500 CM PTP RS-422/485 based on 6ES7541-1AB00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, communications module for serial connection RS-422 and RS-485, Freeport, 3964 (R), USS, MODBUS RTU master, slave, 115200 Kbit/s, 15-Pin D-sub socket
|
|
|
|
|
|
|
SIPLUS S7-1500 CM PTP RS232 HF based on 6ES7541-1AD00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, communications module for serial connection RS-232, Freeport, 3964 (R), USS, MODBUS RTU master, slave, 115200 Kbit/s, 9-pin D-sub plug
|
|
|
|
|
|
|
|
|