- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- DG-frame up to 150A
- FG-frame up to 250A
- JG-frame up to 400A
- LG-frame up to 600A
- MG-frame up to 800A
- 2-pole, TM
- 3-pole, TM
- 3-pole, ETU
- N-Interrupting class up to 35 kA/480 V
- H-Interrupting class up to 65 kA/480 V
- L-Interrupting class up to 100 kA/480 V
- Trip unit only
- 3-pole, LCD ETU
- Internal Accessories
- NG-frame up to 1200A
- PG-frame up to 1600A
- Molded Case Switches
- Motor Circuit Protectors
- 600 Volt DC Breakers
- Accessories
- 3VL IEC Rated Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
N-Interrupting class up to 35 kA/480 V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
|
|