General information
|
|
Product type designation
|
CPU 1512SP F-1 PN
|
based on
|
6ES7512-1SK01-0AB0
|
Product function
|
|
|
Yes; I&M0 to I&M3
|
|
Yes; Multi-hot swapping
|
|
Yes; Only with PROFINET; with minimum OB 6x cycle of 625 µs
|
Engineering with
|
|
|
see entry ID: 109746275
|
Configuration control
|
|
via dataset
|
Yes
|
Control elements
|
|
Mode selector switch
|
1
|
Supply voltage
|
|
Rated value (DC)
|
24 V
|
permissible range, lower limit (DC)
|
19.2 V
|
permissible range, upper limit (DC)
|
28.8 V
|
Reverse polarity protection
|
Yes
|
Mains buffering
|
|
|
5 ms
|
Input current
|
|
Current consumption (rated value)
|
0.6 A
|
Current consumption, max.
|
0.9 A
|
Inrush current, max.
|
4.7 A; Rated value
|
I²t
|
0.14 A²·s
|
Power
|
|
Infeed power to the backplane bus
|
8.75 W
|
Power loss
|
|
Power loss, typ.
|
5.6 W
|
Memory
|
|
Number of slots for SIMATIC memory card
|
1
|
SIMATIC memory card required
|
Yes
|
Work memory
|
|
|
300 kbyte
|
|
1 Mbyte
|
Load memory
|
|
|
32 Gbyte
|
Backup
|
|
|
Yes
|
CPU processing times
|
|
for bit operations, typ.
|
48 ns
|
for word operations, typ.
|
58 ns
|
for fixed point arithmetic, typ.
|
77 ns
|
for floating point arithmetic, typ.
|
307 ns
|
CPU-blocks
|
|
Number of elements (total)
|
4 000; Blocks (OB, FB, FC, DB) and UDTs
|
DB
|
|
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
|
1 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
FB
|
|
|
0 ... 65 535
|
|
200 kbyte
|
FC
|
|
|
0 ... 65 535
|
|
200 kbyte
|
OB
|
|
|
200 kbyte
|
|
100
|
|
20
|
|
20
|
|
20; With minimum OB 3x cycle of 500 µs
|
|
50
|
|
3
|
|
1
|
|
2
|
|
100
|
|
4
|
|
2
|
|
1
|
Nesting depth
|
|
|
24; Up to 8 possible for F-blocks
|
Counters, timers and their retentivity
|
|
S7 counter
|
|
|
2 048
|
Retentivity
|
|
|
Yes
|
IEC counter
|
|
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
Yes
|
S7 times
|
|
|
2 048
|
Retentivity
|
|
|
Yes
|
IEC timer
|
|
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
Yes
|
Data areas and their retentivity
|
|
Retentive data area (incl. timers, counters, flags), max.
|
128 kbyte; Available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 88 KB
|
Flag
|
|
|
16 kbyte
|
|
8; 8 clock memory bit, grouped into one clock memory byte
|
Data blocks
|
|
|
Yes
|
|
No
|
Local data
|
|
|
64 kbyte; max. 16 KB per block
|
Address area
|
|
Number of IO modules
|
2 048; max. number of modules / submodules
|
I/O address area
|
|
|
32 kbyte; All inputs are in the process image
|
|
32 kbyte; All outputs are in the process image
|
per integrated IO subsystem
|
|
|
8 kbyte
|
|
8 kbyte
|
per CM/CP
|
|
|
8 kbyte
|
|
8 kbyte
|
Subprocess images
|
|
|
32
|
Address space per module
|
|
|
288 byte; For input and output data respectively
|
Address space per station
|
|
|
2 560 byte; for central inputs and outputs; depending on configuration; 2 048 bytes for ET 200SP modules + 512 bytes for ET 200AL modules
|
Hardware configuration
|
|
Number of distributed IO systems
|
32; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link)
|
Number of DP masters
|
|
|
1
|
Number of IO Controllers
|
|
|
1
|
|
0
|
Rack
|
|
|
80; CPU + 64 modules + server module (mounting width max. 1 m) + 16 ET 200AL modules
|
|
64
|
|
16
|
|
1
|
PtP CM
|
|
|
the number of connectable PtP CMs is only limited by the number of available slots
|
Time of day
|
|
Clock
|
|
|
Hardware clock
|
|
6 wk; At 40 °C ambient temperature, typically
|
|
10 s; Typ.: 2 s
|
Operating hours counter
|
|
|
16
|
Clock synchronization
|
|
|
Yes
|
|
Yes; Via CM DP module
|
|
Yes; Via CM DP module
|
|
Yes
|
|
Yes
|
|
Yes
|
Interfaces
|
|
Number of PROFINET interfaces
|
1
|
Number of PROFIBUS interfaces
|
1; Via CM DP module
|
Optical interface
|
Yes; via BusAdapter
|
1. Interface
|
|
Interface types
|
|
|
Yes; X1 P3; opt. X1 P1 and X1 P2 via BusAdapter BA 2x RJ45
|
|
3; 1. integr. + 2. via BusAdapter
|
|
Yes
|
|
Yes; compatible BusAdapters: BA 2x RJ45, BA 2x FC, BA 2x M12
|
Protocols
|
|
|
Yes; IPv4
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes; Optionally also encrypted
|
|
Yes
|
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
PROFINET IO Controller
|
|
Services
|
|
|
Yes
|
|
Yes
|
|
Yes; Requirement: IRT and isochronous mode (MRPD optional)
|
|
Yes
|
|
Yes; per user program
|
|
Yes; Max. 32 PROFINET devices
|
|
128; In total, up to 512 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
|
64
|
|
128
|
|
128
|
|
8; in total across all interfaces
|
|
8
|
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
Update time for IRT
|
|
|
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 500 µs of the isochronous OB is decisive
|
|
500 µs to 8 ms
|
|
1 ms to 16 ms
|
|
2 ms to 32 ms
|
|
4 ms to 64 ms
|
|
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs)
|
Update time for RT
|
|
|
250 µs to 128 ms
|
|
500 µs to 256 ms
|
|
1 ms to 512 ms
|
|
2 ms to 512 ms
|
|
4 ms to 512 ms
|
PROFINET IO Device
|
|
Services
|
|
|
Yes
|
|
No
|
|
Yes
|
|
Yes; per user program
|
|
Yes
|
|
4
|
|
Yes; per user program
|
|
Yes; per user program
|
2. Interface
|
|
Interface types
|
|
|
Yes; Via CM DP module
|
|
1
|
Protocols
|
|
|
Yes
|
|
Yes
|
|
Yes
|
PROFIBUS DP master
|
|
|
48; Of which 4 each reserved for ES and HMI
|
|
125; In total, up to 512 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
Services
|
|
|
Yes
|
|
No
|
|
No
|
|
Yes
|
Interface types
|
|
RJ 45 (Ethernet)
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
RS 485
|
|
|
12 Mbit/s
|
Protocols
|
|
PROFIsafe
|
Yes; V2.4 / V2.6
|
Number of connections
|
|
|
128; via integrated interfaces of the CPU and connected CPs / CMs
|
|
10
|
|
88
|
|
32
|
|
16
|
Redundancy mode
|
|
|
Yes
|
Media redundancy
|
|
|
Yes; only via BusAdapter
|
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client
|
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
|
Yes; Requirement: IRT
|
|
200 ms; For MRP, bumpless for MRPD
|
|
50
|
SIMATIC communication
|
|
|
Yes; encryption with TLS V1.3 pre-selected
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
|
See online help (S7 communication, user data size)
|
Open IE communication
|
|
|
Yes
|
|
64 kbyte
|
|
Yes
|
|
Yes
|
|
64 kbyte
|
|
Yes
|
|
2 kbyte; 1 472 bytes for UDP broadcast
|
|
Yes; Max. 5 multicast circuits
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes; Optional
|
Web server
|
|
|
Yes; Standard and user pages
|
|
Yes; Standard and user pages
|
OPC UA
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
|
"anonymous" or by user name & password
|
|
4
|
|
1 000
|
|
300
|
|
20
|
|
100
|
|
1
|
|
5
|
|
5 000
|
|
100
|
|
20
|
|
Yes; Data access (read, write, subscribe), method call, custom address space
|
|
Yes
|
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
|
"anonymous" or by user name & password
|
|
32
|
|
50 000
|
|
10 000
|
|
20
|
|
100 ms
|
|
500 ms
|
|
20
|
|
20
|
|
1 000; for 1 s sampling interval and 1 s send interval
|
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
|
1 000
|
Further protocols
|
|
|
Yes; MODBUS TCP
|
S7 message functions
|
|
Number of login stations for message functions, max.
|
32
|
Program alarms
|
Yes
|
Number of configurable program messages, max.
|
5 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
Number of loadable program messages in RUN, max.
|
2 500
|
Number of simultaneously active program alarms
|
|
|
600
|
|
100
|
|
80
|
Test commissioning functions
|
|
Joint commission (Team Engineering)
|
Yes; Parallel online access possible for up to 5 engineering systems
|
Status block
|
Yes; Up to 8 simultaneously (in total across all ES clients)
|
Single step
|
No
|
Number of breakpoints
|
8
|
Status/control
|
|
|
Yes; without fail-safe
|
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
|
|
|
200; per job
|
|
200; per job
|
Forcing
|
|
|
Yes; without fail-safe
|
|
Peripheral inputs/outputs
|
|
200
|
Diagnostic buffer
|
|
|
Yes
|
|
1 000
|
|
500
|
Traces
|
|
|
4; Up to 512 KB of data per trace are possible
|
Interrupts/diagnostics/status information
|
|
Diagnostics indication LED
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
Supported technology objects
|
|
Motion Control
|
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool
|
|
800
|
|
|
|
40
|
|
80
|
|
160
|
|
80
|
|
20
|
|
160
|
|
40
|
|
|
|
5
|
|
10
|
Controller
|
|
|
Yes; Universal PID controller with integrated optimization
|
|
Yes; PID controller with integrated optimization for valves
|
|
Yes; PID controller with integrated optimization for temperature
|
Counting and measuring
|
|
|
Yes
|
Standards, approvals, certificates
|
|
Highest safety class achievable in safety mode
|
|
|
PLe
|
|
SIL 3
|
Probability of failure (for service life of 20 years and repair time of 100 hours)
|
|
|
< 2.00E-05
|
|
< 1.00E-09
|
Ambient conditions
|
|
Ambient temperature during operation
|
|
|
-25 °C; = Tmin (incl. condensation/frost)
|
|
60 °C; = Tmax
|
|
-25 °C; = Tmin
|
|
50 °C; = Tmax
|
Altitude during operation relating to sea level
|
|
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
Relative humidity
|
|
|
100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation
|
Resistance
|
|
Coolants and lubricants
|
|
|
Yes; Incl. diesel and oil droplets in the air
|
Use in stationary industrial systems
|
|
|
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request
|
|
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
|
Yes; Class 3S4 incl. sand, dust, *
|
|
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0)
|
Use on land craft, rail vehicles and special-purpose vehicles
|
|
|
Yes; Class 5M2 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0)
|
|
Yes; level 1 (Location LE) using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0)
|
Use on ships/at sea
|
|
|
Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna)
|
|
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
|
Yes; Class 6S3 incl. sand, dust; *
|
|
Yes; Class 6M4 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0)
|
Usage in industrial process technology
|
|
|
Yes; Class 3 (excluding trichlorethylene)
|
|
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil)
|
Remark
|
|
|
* The supplied plug covers must remain in place over the unused interfaces during operation!
|
Conformal coating
|
|
|
Yes; Class 2 for high reliability
|
|
Yes; Type 1 protection
|
|
Yes; Discoloration of coating possible during service life
|
|
Yes; Conformal coating, Class A
|
configuration / header
|
|
configuration / programming / header
|
|
Programming language
|
|
|
Yes; incl. failsafe
|
|
Yes; incl. failsafe
|
|
Yes
|
|
Yes
|
|
Yes
|
Know-how protection
|
|
|
Yes
|
|
Yes
|
|
Yes
|
Access protection
|
|
|
Yes
|
|
Yes
|
|
Yes
|
programming / cycle time monitoring / header
|
|
|
adjustable minimum cycle time
|
|
adjustable maximum cycle time
|
Dimensions
|
|
Width
|
100 mm
|
Height
|
117 mm
|
Depth
|
75 mm
|
Weights
|
|
Weight, approx.
|
310 g
|