- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 3VA Molded Case Circuit Breakers
- 3VA IEC Breakers
- 3VA UL Breakers (with Configurators)
- 3VA UL 125A Frame
- 3VA UL 150A Frame
- 3VA UL 150A Frame 3-Pole, ETU
- 3VA UL 150A Frame 3-Pole, ETU LCD
- 3VA UL 150A Frame 3-Pole, ETU LCD Metering
- 3VA UL 150A Frame 4-Pole, ETU
- 3VA UL 150A Frame 4-Pole, ETU LCD
- 3VA UL 150A Frame 4-Pole, ETU LCD Metering
- 3VA UL 250A Frame
- 3VA UL 400A Frame
- 3VA UL 600A Frame
- 3VA UL Switch
- 3VA UL Motor Circuit Protector
- 3VA UL Breaker Enclosures
- 3VA UL Internal Accessories
- 3VA UL Exterior Accessories
- 3VA UL Misc. Accessories
- VL Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
3VA UL 150A Frame 4-Pole, ETU LCD Metering
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
cRSP SaaS basic package the service includes: use of own common remote service platform instance (cRSP instance). scope of service: cRSP usage, initial configuration management, continuous configuration management, initial user management, continuous user management, VPN maintenance. monthly fee. cRSP usage is limited to 100 service objects, 100 user accounts /authorized users, 20 GB monthly data volume . the conditions available at: www.siemens.com/cRSP-DI-Terms apply
|
|
|
|
|
|
|
cRSP SaaS volume upgrade the service includes: expansion of common remote service platform usage (cRSP usage) to include the following volumes during the contract duration: 50 service objects, 50 user accounts/ authorized users, 10 GB monthly data volume. monthly fee. the conditions available at: www.siemens.com/cRSP-DI-Terms apply
|
|
|
|
|
|
|
cRSP SaaS Siemens administration the service includes: management of the common remote service platform instance (cRSP instance) by Siemens for the customer during the contract duration. scope of service: initial configuration management, continuous configuration management, initial user management, continuous user management. monthly fee. the conditions available under www.siemens.com/cRSP-DI-Terms apply
|
|
|
|
|
|
|
cRSP add-on extended support the service includes: technical consulting, troubleshooting, on-the-job training regarding the common remote service platform one-time fee. Max. 8 hours, which can be used within a period of three (3) months. . Unused hours expire. the conditions available under www.siemens.com/cRSP-DI-Terms apply
|
|
|
|
|
|
|
cRSP add-on customer IPsec VPN the service includes: setup of a customer-provided compatible IPsec end point (e.g. router or firewall) as primary device and setup of up to ten (10) secondary devices by Siemens in the common remote service platform. one-time fee. the conditions available under www.siemens.com/cRSP-DI-Terms apply
|
|
|
|
|
|
|
|
|