- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 3VA Molded Case Circuit Breakers
- 3VA IEC Breakers
- 3VA UL Breakers (with Configurators)
- 3VA UL 125A Frame
- 3VA UL 150A Frame
- 3VA UL 250A Frame
- 3VA UL 400A Frame
- 3VA UL 600A Frame
- 3VA UL Switch
- 3VA UL Molded Case Switch
- 3VA UL Motor Circuit Protector
- 3VA UL Breaker Enclosures
- 3VA UL Internal Accessories
- 3VA UL Exterior Accessories
- 3VA UL Misc. Accessories
- VL Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
3VA UL Molded Case Switch
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIPLUS S7-1500 CPU 1516F-3 PN based on 6ES7516-3FP03-0AB0 with conformal coating -40...+60 °C . central processing unit with work memory 3 MB for program and 7.5 MB for data 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 6 ns bit performance, SIMATIC Memory Card required
|
|
|
|
|
|
|
|
|