SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RQ2000-2CW01
Product
Coupling relay in industrial enclosure 3 hard gold-plated changeover contacts Wide voltage range 24 V to 240 V AC/DC Spring-type terminals
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 3RQ2000-2CW01
Product Description Coupling relay in industrial enclosure 3 hard gold-plated changeover contacts Wide voltage range 24 V to 240 V AC/DC Spring-type terminals
Product family SIRIUS 3RQ2 coupling relays with industrial enclosure
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group PQ / 41H
List Price Show prices
Customer Price Show prices
Metal Factor LA------
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.173 Kg
Packaging Dimension 110.00 x 125.00 x 35.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621050454
UPC 804766715167
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 4949
Group Code R711
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.05.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 3f8e28b6-630e-485b-aea6-f5f894e01635
Classifications
 
Version Classification
eClass 12 27-37-16-01
eClass 14 27-37-16-01
eClass 6 27-37-16-01
eClass 7.1 27-37-16-01
eClass 8 27-37-16-01
eClass 9 27-37-16-01
eClass 9.1 27-37-16-01
ETIM 7 EC001437
ETIM 8 EC001437
ETIM 9 EC001437
|
Buy product
Quantity 1 Piece
Frequently bought together:
3720760 | 3RH2140-1BB40
contactor relay, 4 NO, 24 V DC, screw terminal, frame size S00
3720776 | 3RH2911-1GA22
auxiliary switch, on the front, 2 NO + 2 NC, 53/54, 61/62, 71/72, 83/84, current path: 1 NO, 1 NC, 1 NC, 1 NO, screw terminal, physically coded, only with contactor relays 3RH2140 and 3RH2440 combinable (according to EN 50011)
;