SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG2136-6RA00-1BF0
Product
Image similar
SIPLUS ET 200SP F-RQ 24VDC230VAC/5A rail based on 6ES7136-6RA00-0BF0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), 20 mm overall width, 1 relay output (2 NO) summation output current 5 A, load voltage 24 V DC and 24 ... 230 V AC, can be used up to PL e (ISO 13849-1: 2008)/ SIL 3 (IEC 61508: 2010) if controlled by F-DQ (e.g. 6AG2136-6DB00-1CA0)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2136-6RA00-1BF0
Product Description SIPLUS ET 200SP F-RQ 24VDC230VAC/5A rail based on 6ES7136-6RA00-0BF0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), 20 mm overall width, 1 relay output (2 NO) summation output current 5 A, load voltage 24 V DC and 24 ... 230 V AC, can be used up to PL e (ISO 13849-1: 2008)/ SIL 3 (IEC 61508: 2010) if controlled by F-DQ (e.g. 6AG2136-6DB00-1CA0)
Product family SIPLUS extreme RAIL digital F-output module relay
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group AV / 473
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0.068 Kg
Packaging Dimension 6.80 x 7.90 x 3.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618094218
UPC 195125466739
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C03
Group Code R151
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) Germany
Compliance with the substance restrictions according to RoHS directive Since: 04.04.2018
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;