SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SW1700-2JD00-0AA4
Product
software on DVD-ROM: Drive ES PCS 7 V9.1 SP1 function block library for integration of drives in the process control system PCS 7 DVD-ROM in 5 languages with electronic documentation; upgrade V6.x/V7.x/V8.x/V9.x > V9.1 SP1; for existing single license Drive ES PCS 7 V6.x/V7.x/V8.x/ V9.X; requires at least SIMATIC PCS 7 V9.1
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SW1700-2JD00-0AA4
Product Description software on DVD-ROM: Drive ES PCS 7 V9.1 SP1 function block library for integration of drives in the process control system PCS 7 DVD-ROM in 5 languages with electronic documentation; upgrade V6.x/V7.x/V8.x/V9.x > V9.1 SP1; for existing single license Drive ES PCS 7 V6.x/V7.x/V8.x/ V9.X; requires at least SIMATIC PCS 7 V9.1
Product family Drive ES engineering software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 9K / 7SW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125282582
Commodity Code 85234910
LKZ_FDB/ CatalogID DA65/MC
Product Group X087
Group Code R221
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2021
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
;