SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1PH3101-1AF00-0KA0-Z P81
Product
Image similar
main motor for SINAMICS S120; 380 V 3 AC operating voltage 380 V 3AC Pn=3.7 kW; Nn=1500 rpm Mn=24 Nm shaft height 100 mm encoderless plain shaft forced ventilation, direction of air flow DE->NDE, IP55 compatible with the converters SINAMICS S120 vibration severity SR shaft extension and flange accuracy R power and signal port both left/right
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH3101-1AF00-0KA0-Z P81
Product Description main motor for SINAMICS S120; 380 V 3 AC operating voltage 380 V 3AC Pn=3.7 kW; Nn=1500 rpm Mn=24 Nm shaft height 100 mm encoderless plain shaft forced ventilation, direction of air flow DE->NDE, IP55 compatible with the converters SINAMICS S120 vibration severity SR shaft extension and flange accuracy R power and signal port both left/right
Product family 1PH3 for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group MI / 761
List Price Show prices
Customer Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 33 Day/Days
Net Weight (kg) 29.000 Kg
Packaging Dimension 300.00 x 700.00 x 465.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID NC82
Product Group 4R44
Group Code R220
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) China
Compliance with the substance restrictions according to RoHS directive Since: 10.07.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
|
Buy product
Quantity 1 Piece
;