SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6024-8GS2.-....
Product
Image similar
RUGGEDCOM RSG2488 is a RuggedRated fully managed Ethernet switch; 128-bit Encryption; up to 28 non-blocking ports; configured as: 10/100/1000TX copper, 100FX or 1000SX fiber. Support six 4-port modules plus two 2-port modules Mixture of fiber optic or copper Gigabit ports with up to 28 Gig Ethernet ports; -40 °Cel to +85 °Cel operating temperature (fanless)
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6024-8GS2.-....
Product Description RUGGEDCOM RSG2488 is a RuggedRated fully managed Ethernet switch; 128-bit Encryption; up to 28 non-blocking ports; configured as: 10/100/1000TX copper, 100FX or 1000SX fiber. Support six 4-port modules plus two 2-port modules Mixture of fiber optic or copper Gigabit ports with up to 28 Gig Ethernet ports; -40 °Cel to +85 °Cel operating temperature (fanless)
Product family RUGGEDCOM RSG2488
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 5R6
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 4.700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2628
Group Code R321
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) Canada
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;