SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2101-4AB07-0AK5
Product
SIMATIC WinCC Comfort V17, upgrade WinCC flexible 2008 Compact-> WinCC Comfort V17 Combo; engineering software in the TIA Portal; floating license; software, documentation and license key for download; class A; 6 languages: de,en,fr,es,it,zh; for configuration of SIMATIC Panels. please observe product release: support.industry.siemens.com entry ID: 109795525 - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Net Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2101-4AB07-0AK5
Product Description SIMATIC WinCC Comfort V17, upgrade WinCC flexible 2008 Compact-> WinCC Comfort V17 Combo; engineering software in the TIA Portal; floating license; software, documentation and license key for download; class A; 6 languages: de,en,fr,es,it,zh; for configuration of SIMATIC Panels. please observe product release: support.industry.siemens.com entry ID: 109795525 - - consignee email address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 31.01.23
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group Z1 / 2AP
List Price Show prices
Customer Net Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Transfer time EC Germany 1 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622945810
UPC 195125194311
Commodity Code Not available
CatalogID ST80.2
Product Group 2270
Group Code R142
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-25-02
eClass 1400 27-24-25-02
eClass 600 27-24-25-02
eClass 710 27-24-25-02
eClass 800 27-24-25-02
eClass 900 27-24-25-02
eClass 910 27-24-25-02
ETIM 700 EC001416
ETIM 800 EC001416
ETIM 900 EC001416
|
Buy product
Quantity 1 Piece
;