SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7KE6000-8GD00-5AA0
Product
Image similar
ETHERNET PATCH CABLE DOUBLE-SCREENED (SFTP) LAN CONNECTOR ON BOTH SIDES LENGTH: 5M
List Price Show prices
Customer Net Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KE6000-8GD00-5AA0
Product Description ETHERNET PATCH CABLE DOUBLE-SCREENED (SFTP) LAN CONNECTOR ON BOTH SIDES LENGTH: 5M
Product family 7KE6000 - Ethernet patch cable
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group ZZ / B10
List Price Show prices
Customer Net Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Transfer time EC Germany 10 Day/Days
Net Weight (kg) 0.140 Kg
Packaging Dimension 26.00 x 39.00 x 14.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444290
CatalogID SR10
Product Group 1320
Group Code U321
Country of origin China
RoHS Conformity Date Since: 29.09.16
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;