SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9LA1110-6PC10-3CA0
Product
Image similar
5-year service agreement for IEC 61850 MMS Client AS library; technical support for one software license. Contains hardware spare parts, software updates and individual expert support via the central hotline from 8:00 - 17:00 German time and by email, 2 hours for each individual case, no limitation of the number of individual cases. Can only be ordered in combination with IEC 61850 MMS Client AS library; additional delivery and service conditions apply; service provision available on demand SIOS ID 109800036 online software delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Net Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LA1110-6PC10-3CA0
Product Description 5-year service agreement for IEC 61850 MMS Client AS library; technical support for one software license. Contains hardware spare parts, software updates and individual expert support via the central hotline from 8:00 - 17:00 German time and by email, 2 hours for each individual case, no limitation of the number of individual cases. Can only be ordered in combination with IEC 61850 MMS Client AS library; additional delivery and service conditions apply; service provision available on demand SIOS ID 109800036 online software delivery
Product family Power Control Integration Services
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group Z1 / 2L3
List Price Show prices
Customer Net Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Transfer time EC Germany 1 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125352636
Commodity Code Not available
CatalogID STPCS7
Product Group 4514
Group Code R1TP
Country of origin Germany
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;