24.11.2024 4:06:13 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
1MB1511-3AC23-4AA4
Product
Imagen similar
XP motor type: 1CV2312C low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP65 temperature class 155(F) according to 130(B) gray cast iron housing Basic Line High Efficiency IE2 6-pole * size 315M * 90 kW (50 Hz), 108 kW (60 Hz) Ex tb IIIC T120° Db version for zone 21 and zone 22 with conductive dust standard color RAL 7030 if no order code is specified for selecting another color.​ Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions 3 AC 50 Hz 400 VD/690 VY * 3 AC 60 Hz 460 VD IM B3 without motor protection Terminal box at top
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 1MB1511-3AC23-4AA4
Descripción de producto XP motor type: 1CV2312C low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP65 temperature class 155(F) according to 130(B) gray cast iron housing Basic Line High Efficiency IE2 6-pole * size 315M * 90 kW (50 Hz), 108 kW (60 Hz) Ex tb IIIC T120° Db version for zone 21 and zone 22 with conductive dust standard color RAL 7030 if no order code is specified for selecting another color.​ Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions 3 AC 50 Hz 400 VD/690 VY * 3 AC 60 Hz 460 VD IM B3 without motor protection Terminal box at top
Familia de producto INNOMOTICS XP explosion-protected motors
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 3X1 / 3X1
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal N-W-----
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 20 Día/Días
Peso neto (kg) 730,000 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 85015381
LKZ_FDB/ CatalogID GG_LD
Grupo de productos 5147
Group Code P113
País de origen Chequia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 22.07.2019
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-02-21-01
eClass 14 27-02-21-01
eClass 6 27-02-21-01
eClass 7.1 27-02-21-01
eClass 8 27-02-21-01
eClass 9 27-02-21-01
eClass 9.1 27-02-21-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
Cargando documentos...
;