SENTRON, Fuse switch disconnector 3NP5, 3-pole, NH00, 160 A, for assembly and installation on mounting plate, with High-speed closing, screw terminal, Fuse monitoring: through 3RV, Auxiliary switch at Switch disconnector: 1 NO+1 NC, Auxiliary switch at the Fuse monitoring: 1 NO+1 NC
Número de artículo (número de mercado) |
3NP5060-0EA86 |
Descripción de producto |
SENTRON, Fuse switch disconnector 3NP5, 3-pole, NH00, 160 A, for assembly and installation on mounting plate, with High-speed closing, screw terminal, Fuse monitoring: through 3RV, Auxiliary switch at Switch disconnector: 1 NO+1 NC, Auxiliary switch at the Fuse monitoring: 1 NO+1 NC
|
Familia de producto |
SENTRON Interruptores-seccionadores-fusibles 3NP5 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
12Q / 1CL |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
LCP----- |
Regulaciones de control de exportación |
AL : N / ECCN : EAR99 |
Plazo de entrega estándar ex-works (Días útiles) |
3 Día/Días |
Peso neto (kg) |
2,435 Kg |
Dimensión de empaquetado |
155,00 x 220,00 x 260,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4011209006010 |
UPC |
754554269078 |
Commodity code |
85365080 |
LKZ_FDB/ CatalogID |
LV10.1 |
Grupo de productos |
5851 |
Group Code |
P360 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
El producto cumple RoHS |
Clase de producto |
A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-37-14-01 |
eClass |
14 |
27-37-14-01 |
eClass |
6 |
27-37-14-01 |
eClass |
7.1 |
27-37-14-01 |
eClass |
8 |
27-37-14-01 |
eClass |
9 |
27-37-14-01 |
eClass |
9.1 |
27-37-14-01 |
ETIM |
7 |
EC001040 |
ETIM |
8 |
EC001040 |
ETIM |
9 |
EC001040 |
UNSPSC |
15 |
39-12-22-33 |
|
|
|
|