28.12.2024 9:11:34 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3NP5360-0EA26
Product
SENTRON, Fuse switch disconnector 3NP5, 3-pole, NH2, 400 A, for assembly and installation on mounting plate, with High-speed closing, screw terminal, Fuse monitoring: through 3RV, Auxiliary switch at Switch disconnector: 1 NO+1 NC, Auxiliary switch at the Fuse monitoring: 2 NO
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3NP5360-0EA26
Descripción de producto SENTRON, Fuse switch disconnector 3NP5, 3-pole, NH2, 400 A, for assembly and installation on mounting plate, with High-speed closing, screw terminal, Fuse monitoring: through 3RV, Auxiliary switch at Switch disconnector: 1 NO+1 NC, Auxiliary switch at the Fuse monitoring: 2 NO
Familia de producto SENTRON Interruptores-seccionadores-fusibles 3NP5
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 12Q / 1CL
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal LCP-----
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 7,042 Kg
Dimensión de empaquetado 250,00 x 306,00 x 250,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4011209101074
UPC Not available
Commodity code 85365080
LKZ_FDB/ CatalogID LV10.1
Grupo de productos 5851
Group Code P360
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive El producto cumple RoHS
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-37-14-01
eClass 14 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
UNSPSC 15 39-12-22-33
|
Compre producto
Cantidad 1 Piece
;