PM-D F PROFISAFE power module for fail-safe motor starter, for fail-safe contact multiplier with 6 shutdown groups for PROFIBUS or PROFINET can be plugged onto TM-PF30 S47-F1 for F-frequency converter 30 mm
Notas
Número de artículo (número de mercado) |
3RK1903-3BA01 |
Descripción de producto |
PM-D F PROFISAFE power module for fail-safe motor starter, for fail-safe contact multiplier with 6 shutdown groups for PROFIBUS or PROFINET can be plugged onto TM-PF30 S47-F1 for F-frequency converter 30 mm
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM490:Inicio del último año de apoyo |
Fecha efectiva de PLM |
Producto descontinuado desde: 0 |
Notas |
|
Substituto |
3RK1903-3BA02 |
Descripción del sustituto |
Not available |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
42D / 42D |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : EAR99 / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
3 Día/Días |
Peso neto (kg) |
0,139 Kg |
Dimensión de empaquetado |
105,00 x 112,00 x 52,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4011209659650 |
UPC |
Not available |
Commodity code |
85389091 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Grupo de productos |
4962 |
Group Code |
R711 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.05.2012 |
Clase de producto |
A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|