25.10.2024 11:58:48 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3RW5516-3HF14
Product
SIRIUS soft starter 200-480 V 32 A, 110-250 V AC, spring-type terminals Fail-safe
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3RW5516-3HF14
Descripción de producto SIRIUS soft starter 200-480 V 32 A, 110-250 V AC, spring-type terminals Fail-safe
Familia de producto Arrancadores suaves 3RW55 Failsafe
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 42S / 42S
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal LAO-----
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 3,202 Kg
Dimensión de empaquetado 287,00 x 377,00 x 285,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047621039442
UPC Not available
Commodity code 85371098
LKZ_FDB/ CatalogID CC-IC10
Grupo de productos 4982
Group Code R711
País de origen Chequia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 22.11.2019
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dibutylbis(pentane-2,4-dionato-O,O')tin

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 1200 27-37-09-07
eClass 1400 27-37-09-07
eClass 600 27-37-09-07
eClass 710 27-37-09-07
eClass 800 27-37-09-07
eClass 900 27-37-09-07
eClass 910 27-37-09-07
ETIM 700 EC000640
ETIM 800 EC000640
ETIM 900 EC000640
IDEA 400 4740
UNSPSC 1500 39-12-15-21
|
Compre producto
Cantidad 1 Piece
;